SZ1SMA

SZ1SMA78CAT3G

  • Electrical Characteristics
    • Catalog # SZ1SMA78CAT3G
    • Reverse Standoff Voltage (VR) (Vso) 78
    • Watts (W) 400
    • Peak Pulse Current (Ipp) 10x1000 (A) 3.2
    • Breakdown Voltage (MIN VBR@IT ) (V) 86.7
    • Breakdown Voltage (VBR@IT) (V) 95.83
    • Ir @Vso( μA) 2.5
    • On-State Current (IT) (mA) 1
    • Max Clamp Voltage (Vc) (V) 126
    • Partner ECAD Models SZ1SMA78CAT3G
    • Operating Temperature Maximum Celsius 150
    • Polarity Bipolar
    • Package DO-214AC