SZ1SMCxxA

SZ1SMC100AT3G

  • Electrical Characteristics
    • Catalog # SZ1SMC100AT3G
    • Reverse Standoff Voltage (VR) (Vso) 100
    • Watts (W) 1500
    • Peak Pulse Current (Ipp) 10x1000 (A) 9.3
    • Breakdown Voltage (MIN VBR@IT ) (V) 111
    • Breakdown Voltage (VBR@IT) (V) 123
    • Breakdown Voltage (TYP VBR@IT) (V) 117
    • Ir @Vso( μA) 5
    • On-State Current (IT) (mA) 1
    • Max Clamp Voltage (Vc) (V) 162
    • Uni / Bi-Directional Unidirectional
    • Partner ECAD Models SZ1SMC100AT3G
    • Operating Temperature Maximum Celsius 175
    • Package DO-214AB