SZ5KASMC

SZ5KASMC17AT3G

  • Electrical Characteristics
    • Catalog # SZ5KASMC17AT3G
    • Reverse Standoff Voltage (VR) (Vso) 17
    • Watts (W) 5000
    • Peak Pulse Current (Ipp) 10x1000 (A) 181.2
    • Breakdown Voltage (MIN VBR@IT ) (V) 18.9
    • Breakdown Voltage (VBR@IT) (V) 20.9
    • On-State Current (IT) (mA) 1
    • Max Clamp Voltage (Vc) (V) 27.6
    • Uni / Bi-Directional Unidirectional
    • Operating Temperature Maximum Celsius 175
    • Package DO-214AB