SZ5KASMC

SZ5KASMC18AT3G

  • Electrical Characteristics
    • Catalog # SZ5KASMC18AT3G
    • Reverse Standoff Voltage (VR) (Vso) 18
    • Watts (W) 5000
    • Peak Pulse Current (Ipp) 10x1000 (A) 171.2
    • Breakdown Voltage (MIN VBR@IT ) (V) 20
    • Breakdown Voltage (VBR@IT) (V) 22.1
    • On-State Current (IT) (mA) 1
    • Max Clamp Voltage (Vc) (V) 29.2
    • Uni / Bi-Directional Unidirectional
    • Operating Temperature Maximum Celsius 175
    • Package DO-214AA