SZ5KASMC

SZ5KASMC33CAT3G

  • Electrical Characteristics
    • Catalog # SZ5KASMC33CAT3G
    • Reverse Standoff Voltage (VR) (Vso) 33
    • Watts (W) 5000
    • Peak Pulse Current (Ipp) 10x1000 (A) 93.8
    • Breakdown Voltage (MIN VBR@IT ) (V) 36.7
    • Breakdown Voltage (VBR@IT) (V) 40.6
    • On-State Current (IT) (mA) 1
    • Max Clamp Voltage (Vc) (V) 53.3
    • Uni / Bi-Directional Bidirectional
    • Partner ECAD Models SZ5KASMC33CAT3G
    • Operating Temperature Maximum Celsius 175
    • Package DO-214AB