SZP6SMB

SZP6SMB82AT3G

  • Electrical Characteristics
    • Catalog # SZP6SMB82AT3G
    • Reverse Standoff Voltage (VR) (Vso) 70.1
    • Watts (W) 600
    • Peak Pulse Current (Ipp) 10x1000 (A) 5.3
    • Breakdown Voltage (MIN VBR@IT ) (V) 77.9
    • Breakdown Voltage (VBR@IT) (V) 86.1
    • Ir @Vso( μA) 5
    • On-State Current (IT) (mA) 1
    • Max Clamp Voltage (Vc) (V) 113
    • Partner ECAD Models SZP6SMB82AT3G
    • Operating Temperature Maximum Celsius 150
    • Polarity Unipolar
    • Package DO-214AA