background-waves

SZSMF4L10AT1G

Product Status| Activei

SZSMF4L10AT1G

Zen TVS 400W 10V UNI SOD-123FL TR7 | Series: SZSMF4L
info

The SZSMF4L series is designed to protect sensitive systems or components from high voltage, high energy transients. It offers a fast response time, low zener impedance, high surge and excellent clamping capabilities. Because of its small size, it is ideal for use in automotive electronics applications.

PropertyValue
VR (Vstandoff)
10
Watts (W)
400
I PP 10x1000µs (A)
23.5
MIN VBR@IT (V)
11.1
MAX VBR@IT (V)
12.3
Vc (V)
17
IT (mA)
1
Ir@Vr(µA)
2
Polarity
Unidirectional
Operating Temperature Max (°C)
175
Package
SOD-123FL
Uni / Bi-Directional
Unidirectional
Peak Pulse Power - 10x1000 (W)
400
Tolerance %
5
  • Zener transient overvoltage suppressors
  • Working peak reverse voltage range 5 V to 78 V for unidirectional and 10 V to 78 V for bi-directional
  • Peak power: 400 watts @ 1 ms
  • Planar chip design with low leakage current performance
  • Response time is typically < 1 ns
  • ESD rating of class 3 (>16 kV) per human body model
  • IEC-61000-4-2 ESD 30 kV(Air), 30 kV (Contact)
  • Lead orientation in tape: cathode lead to sprocket holes
  • Lead-free and RoHS compliant
  • SZ prefix for automotive and other applications requiring control change requirements; AEC−Q101 qualified and PPAP capable

SZSMF4L10AT1G Applications

Highlights Section

  • TVS components are ideal for the protection of I/O Interfaces, VCC bus and other vulnerable circuits used in Automotive applications.

SZSMF4L10AT1G Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SZSMF4L10AT1GZen TVS 400W 10V UNI SOD-123FL TR7

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

SZSMF4L_Captions-JP.jpg

See why these subminiature devices offer ideal solutions for protecting sensors, displays, and communication systems in EVs from voltage and energy transients (with Japanese subtitles).

SZSMF4L_EN.jpg

See why these subminiature devices offer ideal solutions for protecting sensors, displays, and communication systems in EVs from voltage and energy transients.

SZSMF4L_Captions-CN.jpg

See why these subminiature devices offer ideal solutions for protecting sensors, displays, and communication systems in EVs from voltage and energy transients (with Chinese subtitles).