The SZSMF series is designed to protect sensitive systems or components from high voltage, high energy transients. It offers a fast response time, low Zener impedance, high surge and excellent clamping capabilities. Because of its small size, it is ideal for use in cellular phones, portable devices, business machines, power supplies and other industrial and consumer applications.
- Zener Transient Overvoltage Suppressors
- Stand−off Voltage: 5 − 58 Volts
- Peak Power: 200 Watts @ 1 ms
- Low Leakage
- Response Time is Typically
- ESD Rating of Class 3 (> 16 kV) per Human Body Model
- ESD Rating of Level 4 (8 kV Contact Discharge) per IEC 61000-4-2
- EFT (Electrical Fast Transients) Rating of 40 Aper IEC 61000-4-4
- Low Profile: Maximum Height of 1.0 mm
- Small Footprint: Footprint Area of 8.45 mm2
SZSMFxxA Parts
Filters
5onClick
58onClick
2.1onClick
21.7onClick
6.4onClick
64.4onClick
7onClick
71.2onClick
9.19onClick
93.6onClick
Showing 1 to 12 of 14 Total Results
Part Number | Actions | VR (Vstandoff) | Watts (W) | I PP 10x1000µs (A) | MIN VBR@IT (V) | MAX VBR@IT (V) | Vc (V) | IT (mA) | Ir@Vr(µA) | Operating Temperature Max (°C) | Polarity | Package |
---|
Part Number | Actions | VR (Vstandoff) | Watts (W) | I PP 10x1000µs (A) | MIN VBR@IT (V) | MAX VBR@IT (V) | Vc (V) | IT (mA) | Ir@Vr(µA) | Operating Temperature Max (°C) | Polarity | Package | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10 | 200 | 11.8 | 11.1 | 12.3 | 17 | 1 | 2.5 | 150 | Unipolar | SOD-123FL | |||
13 | 200 | 9.3 | 14.4 | 15.9 | 21.5 | 1 | 1 | 150 | Unipolar | SOD-123FL | |||
14 | 200 | 8.6 | 15.6 | 17.2 | 23.2 | 1 | 1 | 150 | Unipolar | SOD-123FL | |||
20 | 200 | 6.2 | 22.2 | 24.5 | 32.4 | 1 | 1 | 150 | Unipolar | SOD-123FL | |||
24 | 200 | 5.1 | 26.7 | 29.5 | 38.9 | 1 | 1 | 150 | Unipolar | SOD-123FL | |||
30 | 200 | 4.1 | 33.3 | 36.8 | 48.4 | 1 | 1 | 150 | Unipolar | SOD-123FL | |||
33 | 200 | 3.8 | 36.7 | 40.6 | 53.3 | 1 | 1 | 150 | Unipolar | SOD-123FL | |||
36 | 200 | 3.4 | 40 | 44.2 | 58.1 | 1 | 1 | 150 | Unipolar | SOD-123FL | |||
5 | 200 | 21.7 | 6.4 | 7 | 9.2 | 10 | 400 | 150 | Unipolar | SOD-123FL | |||
58 | 2.1 | 64.4 | 71.2 | 93.6 | 1 | 1 | 150 | Unidirectional | SOD-123FL | ||||
6 | 200 | 19.4 | 6.67 | 7.37 | 10.3 | 10 | 400 | 150 | Unipolar | SOD-123FL | |||
6.5 | 200 | 17.9 | 7.22 | 7.98 | 11.2 | 10 | 250 | 150 | Unipolar | SOD-123FL |