TP6KE

TP6KE36CA

  • Electrical Characteristics
    • Catalog # TP6KE36CA
    • Reverse Standoff Voltage (VR) (Vso) 30.8
    • Watts (W) 600
    • Peak Pulse Current (Ipp) 10x1000 (A) 12.2
    • Breakdown Voltage (MIN VBR@IT ) (V) 34.2
    • Breakdown Voltage (VBR@IT) (V) 37.8
    • Ir @Vso( μA) 1
    • On-State Current (IT) (mA) 1
    • Max Clamp Voltage (Vc) (V) 49.9
    • Partner ECAD Models TP6KE36CA
    • Operating Temperature Maximum Celsius 175
    • Polarity Bipolar
    • Package DO-15