TP6KE

TP6KE47A

  • Electrical Characteristics
    • Catalog # TP6KE47A
    • Reverse Standoff Voltage (VR) (Vso) 40.2
    • Watts (W) 600
    • Peak Pulse Current (Ipp) 10x1000 (A) 9.4
    • Breakdown Voltage (MIN VBR@IT ) (V) 44.7
    • Breakdown Voltage (VBR@IT) (V) 49.4
    • Ir @Vso( μA) 1
    • On-State Current (IT) (mA) 1
    • Max Clamp Voltage (Vc) (V) 64.8
    • Partner ECAD Models TP6KE47A
    • Operating Temperature Maximum Celsius 175
    • Polarity Unipolar
    • Package DO-15