TPSMA6L

TPSMA6L51A

  • Electrical Characteristics
    • Catalog # TPSMA6L51A
    • Reverse Standoff Voltage (VR) (Vso) 51
    • Watts (W) 600
    • Peak Pulse Current (Ipp) 10x1000 (A) 7.3
    • Breakdown Voltage (MIN VBR@IT ) (V) 56.7
    • Breakdown Voltage (VBR@IT) (V) 62.7
    • Ir @Vso( μA) 1
    • On-State Current (IT) (mA) 1
    • Max Clamp Voltage (Vc) (V) 82.4
    • Partner ECAD Models TPSMA6L51A
    • Operating Temperature Maximum Celsius 150
    • Polarity Unipolar
    • Package DO-221AC