TPSMB

TPSMB62CA

  • Electrical Characteristics
    • Catalog # TPSMB62CA
    • Reverse Standoff Voltage (VR) (Vso) 53
    • Watts (W) 600
    • Peak Pulse Current (Ipp) 10x1000 (A) 7.2
    • Breakdown Voltage (MIN VBR@IT ) (V) 58.9
    • Breakdown Voltage (VBR@IT) (V) 65.1
    • Ir @Vso( μA) 1
    • On-State Current (IT) (mA) 1
    • Max Clamp Voltage (Vc) (V) 85
    • Partner ECAD Models TPSMB62CA
    • Operating Temperature Maximum Celsius 175
    • Polarity Bipolar
    • Package DO-214AA