TPSMB

TPSMB650CA-A

  • Electrical Characteristics
    • Catalog # TPSMB650CA-A
    • Reverse Standoff Voltage (VR) (Vso) 553
    • Watts (W) 600
    • Peak Pulse Current (Ipp) 10x1000 (A) 0.8
    • Breakdown Voltage (MIN VBR@IT ) (V) 617.5
    • Breakdown Voltage (VBR@IT) (V) 682.5
    • Ir @Vso( μA) 1
    • On-State Current (IT) (mA) 1
    • Max Clamp Voltage (Vc) (V) 897
    • Partner ECAD Models TPSMB650CA-A
    • Operating Temperature Maximum Celsius 150
    • Polarity Bipolar
    • Package DO-214AA