background-waves

TPSMB20CA-VR

Product Status| Activei

TPSMB20CA-VR

TVS SURF MT DO214AA AEQ101 T&R | Series: TPSMB-VR
info
The TPSMB-VR series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.
PropertyValue
VR (Vstandoff)
20
Watts (W)
600
I PP 10x1000µs (A)
18.6
MIN VBR@IT (V)
22.2
MAX VBR@IT (V)
24.5
Vc (V)
32.4
IT (mA)
1
Ir@Vr(µA)
1
Operating Temperature Max (°C)
175
Polarity
Bipolar
Package
DO-214AA
Peak Pulse Power - 10x1000 (W)
600
Stand Polar
Bipolar
Tolerance %
5
  • Maximum Peak Pulse Power Dissipation is 600 W ( 10/1000μs Waveform)
  • High-reliability and automotive-grade AEC-Q101–qualified
  • For surface mounted applications to optimize board space
  • Low profile package
  • Excellent clamping capability
  • Very fast response time
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c IEC-61000-4-2 ESD 30 kV (Air), 30 kV (Contact)
  • ESD protection of data lines in accordance with IEC 61000-4-2
  • EFT protection of data lines in accordance with IEC 61000-4-4

TPSMB20CA-VR Applications

Highlights Section

  • Dc power protection and ESD protection in automotive electronics
  • Electronic control units
  • BCMs
  • CAN bus
  • LIN bus
  • Sensors
  • Entertainment systems
  • Portable devices that require high reliability

TPSMB20CA-VR Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
TPSMB20CA-VR TVS SURF MT DO214AA AEQ101 T&RRoHS2/19/2019NoPdf IconCoC_RoHS9_TPSMB20CA-VRPdf IconREACH205_Declaration_Contain-TPSMB20CA-VRContainsYes2/19/2019

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.