TPSMC

TPSMC39A

  • Electrical Characteristics
    • Catalog # TPSMC39A
    • Reverse Standoff Voltage (VR) (Vso) 33.3
    • Watts (W) 1500
    • Peak Pulse Current (Ipp) 10x1000 (A) 28.2
    • Breakdown Voltage (MIN VBR@IT ) (V) 37.1
    • Breakdown Voltage (VBR@IT) (V) 41
    • Ir @Vso( μA) 1
    • On-State Current (IT) (mA) 1
    • Max Clamp Voltage (Vc) (V) 53.9
    • Partner ECAD Models TPSMC39A
    • Operating Temperature Maximum Celsius 150
    • Polarity Unipolar
    • Package DO-214AB