TPSMC

TPSMC68CA

  • Electrical Characteristics
    • Catalog # TPSMC68CA
    • Reverse Standoff Voltage (VR) (Vso) 58.1
    • Watts (W) 1500
    • Peak Pulse Current (Ipp) 10x1000 (A) 16.5
    • Breakdown Voltage (MIN VBR@IT ) (V) 64.6
    • Breakdown Voltage (VBR@IT) (V) 71.4
    • Ir @Vso( μA) 1
    • On-State Current (IT) (mA) 1
    • Max Clamp Voltage (Vc) (V) 92
    • Partner ECAD Models TPSMC68CA
    • Operating Temperature Maximum Celsius 150
    • Polarity Bipolar
    • Package DO-214AB