TPSMC-VR

TPSMC160A-VR

  • Electrical Characteristics
    • Catalog # TPSMC160A-VR
    • Reverse Standoff Voltage (VR) (Vso) 160
    • Watts (W) 1500
    • Peak Pulse Current (Ipp) 10x1000 (A) 5.9
    • Breakdown Voltage (MIN VBR@IT ) (V) 178
    • Breakdown Voltage (VBR@IT) (V) 197
    • Ir @Vso( μA) 1
    • On-State Current (IT) (mA) 1
    • Max Clamp Voltage (Vc) (V) 256.1
    • Partner ECAD Models TPSMC160A-VR
    • Operating Temperature Maximum Celsius 150
    • Polarity Unipolar
    • Package DO-214AB