15KPA-HR

15KPA20A-HR

  • Electrical Characteristics
    • Catalog # 15KPA20A-HR
    • Reverse Standoff Voltage (VR) (Vso) 20
    • Watts (W) 15000
    • Peak Pulse Current (Ipp) 10x1000 (A) 440.2
    • Breakdown Voltage (MIN VBR@IT ) (V) 22.34
    • Breakdown Voltage (VBR@IT) (V) 24.46
    • Ir @Vso( μA) 1500
    • On-State Current (IT) (mA) 20
    • Max Clamp Voltage (Vc) (V) 34.3
    • Partner ECAD Models 15KPA20A-HR
    • Operating Temperature Maximum Celsius 175
    • Polarity Unipolar
    • Package P600