15KPA-HR

15KPA22CA-HR

  • Electrical Characteristics
    • Catalog # 15KPA22CA-HR
    • Reverse Standoff Voltage (VR) (Vso) 22
    • Watts (W) 15000
    • Peak Pulse Current (Ipp) 10x1000 (A) 407
    • Breakdown Voltage (MIN VBR@IT ) (V) 24.57
    • Breakdown Voltage (VBR@IT) (V) 26.91
    • Ir @Vso( μA) 1000
    • On-State Current (IT) (mA) 10
    • Max Clamp Voltage (Vc) (V) 37.1
    • Partner ECAD Models 15KPA22CA-HR
    • Operating Temperature Maximum Celsius 175
    • Polarity Bipolar
    • Package P600