15KPA-HR

15KPA58A-HR

  • Electrical Characteristics
    • Catalog # 15KPA58A-HR
    • Reverse Standoff Voltage (VR) (Vso) 58
    • Watts (W) 15000
    • Peak Pulse Current (Ipp) 10x1000 (A) 161
    • Breakdown Voltage (MIN VBR@IT ) (V) 64.8
    • Breakdown Voltage (VBR@IT) (V) 70.9
    • Ir @Vso( μA) 2
    • On-State Current (IT) (mA) 5
    • Max Clamp Voltage (Vc) (V) 93.8
    • Partner ECAD Models 15KPA58A-HR
    • Operating Temperature Maximum Celsius 175
    • Polarity Unipolar
    • Package P600