30KPA-HR

30KPA30A-HR

  • Electrical Characteristics
    • Catalog # 30KPA30A-HR
    • Reverse Standoff Voltage (VR) (Vso) 30
    • Watts (W) 30000
    • Peak Pulse Current (Ipp) 10x1000 (A) 548.9
    • Breakdown Voltage (MIN VBR@IT ) (V) 33.51
    • Breakdown Voltage (VBR@IT) (V) 36.86
    • Ir @Vso( μA) 5000
    • On-State Current (IT) (mA) 50
    • Max Clamp Voltage (Vc) (V) 55.2
    • Partner ECAD Models 30KPA30A-HR
    • Operating Temperature Maximum Celsius 175
    • Polarity Unipolar
    • Package P600