30KPA-HRA

30KPA180CA-HRA

  • Electrical Characteristics
    • Catalog # 30KPA180CA-HRA
    • Reverse Standoff Voltage (VR) (Vso) 180
    • Watts (W) 30000
    • Peak Pulse Current (Ipp) 10x1000 (A) 104.3
    • Breakdown Voltage (MIN VBR@IT ) (V) 201.1
    • Breakdown Voltage (VBR@IT) (V) 221.21
    • Ir @Vso( μA) 2
    • On-State Current (IT) (mA) 5
    • Max Clamp Voltage (Vc) (V) 290.4
    • Partner ECAD Models 30KPA180CA-HRA
    • Operating Temperature Maximum Celsius 175
    • Polarity Bipolar
    • Package P600