30KPA-HRA

30KPA36CA-HRA

  • Electrical Characteristics
    • Catalog # 30KPA36CA-HRA
    • Reverse Standoff Voltage (VR) (Vso) 36
    • Watts (W) 30000
    • Peak Pulse Current (Ipp) 10x1000 (A) 490.3
    • Breakdown Voltage (MIN VBR@IT ) (V) 40.2
    • Breakdown Voltage (VBR@IT) (V) 44.22
    • Ir @Vso( μA) 10000
    • On-State Current (IT) (mA) 50
    • Max Clamp Voltage (Vc) (V) 61.8
    • Partner ECAD Models 30KPA36CA-HRA
    • Operating Temperature Maximum Celsius 175
    • Polarity Bipolar
    • Package P600