30KPA-HRA

30KPA42A-HRA

  • Electrical Characteristics
    • Catalog # 30KPA42A-HRA
    • Reverse Standoff Voltage (VR) (Vso) 42
    • Watts (W) 30000
    • Peak Pulse Current (Ipp) 10x1000 (A) 420.8
    • Breakdown Voltage (MIN VBR@IT ) (V) 46.9
    • Breakdown Voltage (VBR@IT) (V) 51.59
    • Ir @Vso( μA) 1000
    • On-State Current (IT) (mA) 10
    • Max Clamp Voltage (Vc) (V) 72
    • Partner ECAD Models 30KPA42A-HRA
    • Operating Temperature Maximum Celsius 175
    • Polarity Unipolar
    • Package P600