5KP-HR

5KP54A-HR

  • Electrical Characteristics
    • Catalog # 5KP54A-HR
    • Reverse Standoff Voltage (VR) (Vso) 54
    • Watts (W) 5000
    • Peak Pulse Current (Ipp) 10x1000 (A) 58.6
    • Breakdown Voltage (MIN VBR@IT ) (V) 60
    • Breakdown Voltage (VBR@IT) (V) 66.3
    • Ir @Vso( μA) 2
    • On-State Current (IT) (mA) 5
    • Max Clamp Voltage (Vc) (V) 87.1
    • Partner ECAD Models 5KP54A-HR
    • Operating Temperature Maximum Celsius 175
    • Polarity Unipolar
    • Package P600