SMBJ-HR

SMBJ70CA-HR

  • Electrical Characteristics
    • Catalog # SMBJ70CA-HR
    • Reverse Standoff Voltage (VR) (Vso) 70
    • Watts (W) 600
    • Peak Pulse Current (Ipp) 10x1000 (A) 5.3
    • Breakdown Voltage (MIN VBR@IT ) (V) 77.8
    • Breakdown Voltage (VBR@IT) (V) 86
    • Ir @Vso( μA) 1
    • On-State Current (IT) (mA) 1
    • Max Clamp Voltage (Vc) (V) 113
    • Partner ECAD Models SMBJ70CA-HR
    • Operating Temperature Maximum Celsius 150
    • Polarity Bipolar
    • Package DO-214AA