SMBJ-HRA

SMBJ85A-HRA

  • Electrical Characteristics
    • Catalog # SMBJ85A-HRA
    • Reverse Standoff Voltage (VR) (Vso) 85
    • Watts (W) 600
    • Peak Pulse Current (Ipp) 10x1000 (A) 4.4
    • Breakdown Voltage (MIN VBR@IT ) (V) 94.4
    • Breakdown Voltage (VBR@IT) (V) 104
    • Ir @Vso( μA) 1
    • On-State Current (IT) (mA) 1
    • Max Clamp Voltage (Vc) (V) 137
    • Partner ECAD Models SMBJ85A-HRA
    • Operating Temperature Maximum Celsius 150
    • Polarity Unipolar
    • Package DO-214AA