SMBLCE-HR

SMBLCE33-HR

  • Electrical Characteristics
    • Catalog # SMBLCE33-HR
    • Reverse Standoff Voltage (VR) (Vso) 33
    • Watts (W) 600
    • Peak Pulse Current (Ipp) 10x1000 (A) 11.26
    • Breakdown Voltage (MIN VBR@IT ) (V) 36.7
    • Breakdown Voltage (VBR@IT) (V) 40.6
    • Ir @Vso( μA) 0.96
    • On-State Current (IT) (mA) 1
    • Max Clamp Voltage (Vc) (V) 53.3
    • Uni / Bi-Directional Unidirectional
    • Partner ECAD Models SMBLCE33-HR
    • Operating Temperature Maximum Celsius 150
    • Polarity Unipolar
    • Package DO-214AA