SMBLCE-HRA

SMBLCE7.5-HRA

  • Electrical Characteristics
    • Catalog # SMBLCE7.5-HRA
    • Reverse Standoff Voltage (VR) (Vso) 7.5
    • Watts (W) 600
    • Peak Pulse Current (Ipp) 10x1000 (A) 46.52
    • Breakdown Voltage (MIN VBR@IT ) (V) 8.33
    • Breakdown Voltage (VBR@IT) (V) 9.21
    • Ir @Vso( μA) 250
    • On-State Current (IT) (mA) 10
    • Max Clamp Voltage (Vc) (V) 12.9
    • Uni / Bi-Directional Unidirectional
    • Partner ECAD Models SMBLCE7.5-HRA
    • Operating Temperature Maximum Celsius 150
    • Polarity Unipolar