SMBLCE-HRA

SMBLCE9.0-HRA

  • Electrical Characteristics
    • Catalog # SMBLCE9.0-HRA
    • Reverse Standoff Voltage (VR) (Vso) 9
    • Watts (W) 600
    • Peak Pulse Current (Ipp) 10x1000 (A) 38.97
    • Breakdown Voltage (MIN VBR@IT ) (V) 10
    • Breakdown Voltage (VBR@IT) (V) 11.1
    • Ir @Vso( μA) 10
    • On-State Current (IT) (mA) 1
    • Max Clamp Voltage (Vc) (V) 15.4
    • Uni / Bi-Directional Unidirectional
    • Partner ECAD Models SMBLCE9.0-HRA
    • Operating Temperature Maximum Celsius 150
    • Polarity Unipolar