SMCJ-HR

SMCJ5.0A-HR

  • Electrical Characteristics
    • Catalog # SMCJ5.0A-HR
    • Reverse Standoff Voltage (VR) (Vso) 5
    • Watts (W) 1500
    • Peak Pulse Current (Ipp) 10x1000 (A) 163
    • Breakdown Voltage (MIN VBR@IT ) (V) 6.4
    • Breakdown Voltage (VBR@IT) (V) 7
    • Ir @Vso( μA) 800
    • On-State Current (IT) (mA) 10
    • Max Clamp Voltage (Vc) (V) 9.2
    • Partner ECAD Models SMCJ5.0A-HR
    • Operating Temperature Maximum Celsius 150
    • Polarity Unipolar
    • Package DO-214AB