SMCJ-HRA

SMCJ6.0A-HRA

  • Electrical Characteristics
    • Catalog # SMCJ6.0A-HRA
    • Reverse Standoff Voltage (VR) (Vso) 6
    • Watts (W) 1500
    • Peak Pulse Current (Ipp) 10x1000 (A) 145.7
    • Breakdown Voltage (MIN VBR@IT ) (V) 6.67
    • Breakdown Voltage (VBR@IT) (V) 7.37
    • Ir @Vso( μA) 800
    • On-State Current (IT) (mA) 10
    • Max Clamp Voltage (Vc) (V) 10.3
    • Partner ECAD Models SMCJ6.0A-HRA
    • Operating Temperature Maximum Celsius 150
    • Polarity Unipolar
    • Package DO-214AB