SMDJ-HR

SMDJ45A-HR

  • Electrical Characteristics
    • Catalog # SMDJ45A-HR
    • Reverse Standoff Voltage (VR) (Vso) 45
    • Watts (W) 3000
    • Peak Pulse Current (Ipp) 10x1000 (A) 41.3
    • Breakdown Voltage (MIN VBR@IT ) (V) 50
    • Breakdown Voltage (VBR@IT) (V) 55.3
    • Ir @Vso( μA) 2
    • On-State Current (IT) (mA) 1
    • Max Clamp Voltage (Vc) (V) 72.7
    • Partner ECAD Models SMDJ45A-HR
    • Operating Temperature Maximum Celsius 150
    • Polarity Unipolar
    • Package DO-214AB