SMDJ-HR

SMDJ6.0CA-HR

  • Electrical Characteristics
    • Catalog # SMDJ6.0CA-HR
    • Reverse Standoff Voltage (VR) (Vso) 6
    • Watts (W) 3000
    • Peak Pulse Current (Ipp) 10x1000 (A) 291.3
    • Breakdown Voltage (MIN VBR@IT ) (V) 6.67
    • Breakdown Voltage (VBR@IT) (V) 7.37
    • Ir @Vso( μA) 800
    • On-State Current (IT) (mA) 10
    • Max Clamp Voltage (Vc) (V) 10.3
    • Partner ECAD Models SMDJ6.0CA-HR
    • Operating Temperature Maximum Celsius 150
    • Polarity Bipolar
    • Package DO-214AB