SMDJ-HRA

SMDJ5.0CA-HRA

  • Electrical Characteristics
    • Catalog # SMDJ5.0CA-HRA
    • Reverse Standoff Voltage (VR) (Vso) 5
    • Watts (W) 3000
    • Peak Pulse Current (Ipp) 10x1000 (A) 326.1
    • Breakdown Voltage (MIN VBR@IT ) (V) 6.4
    • Breakdown Voltage (VBR@IT) (V) 7
    • Ir @Vso( μA) 800
    • On-State Current (IT) (mA) 10
    • Max Clamp Voltage (Vc) (V) 9.2
    • Partner ECAD Models SMDJ5.0CA-HRA
    • Operating Temperature Maximum Celsius 150
    • Polarity Bipolar
    • Package DO-214AB