background-waves

1KSMBJ160A

Product Status| Obsoletei

1KSMBJ160A

TVS SMT DO214AA 1KW 160VBR | Series: 1KSMBJ
info
PropertyValue
VR (Vstandoff)
136
Watts (W)
1000
I PP 10x1000µs (A)
4.3
MIN VBR@IT (V)
144
MAX VBR@IT (V)
176
Vc (V)
230
IT (mA)
1
Ir@Vr(µA)
5
Operating Temperature Max (°C)
150
Polarity
Unipolar
Peak Pulse Power - 10x1000 (W)
1000
Stand Polar
Unipolar
Surge Life
4.3
Tolerance %
5

1KSMBJ160A Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
1KSMBJ160ATVS SMT DO214AA 1KW 160VBRRoHS1/1/2005Pb-Free

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.