FC

FC-114-100-B5

  • Electrical Characteristics
    • Catalog # FC-114-100-B5
    • Reverse Standoff Voltage (VR) (Vso) 0
    • Peak Pulse Current (Ipp) 10x1000 (A) 0
    • Breakdown Voltage (MIN VBR@IT ) (V) 0
    • Breakdown Voltage (VBR@IT) (V) 0
    • Ir @Vso( μA) 0
    • On-State Current (IT) (mA) 0
    • Max Clamp Voltage (Vc) (V) 0
    • Partner ECAD Models FC-114-100-B5
    • Replaced By Part Number Contact Littelfuse
    • Operating Temperature Maximum Celsius 0