P4SMA-E

P4SMA350A-E

  • Electrical Characteristics
    • Catalog # P4SMA350A-E
    • Reverse Standoff Voltage (VR) (Vso) 300
    • Watts (W) 400
    • Peak Pulse Current (Ipp) 10x1000 (A) 0.9
    • Breakdown Voltage (MIN VBR@IT ) (V) 332
    • Breakdown Voltage (VBR@IT) (V) 368
    • Ir @Vso( μA) 1
    • On-State Current (IT) (mA) 1
    • Max Clamp Voltage (Vc) (V) 482
    • Partner ECAD Models P4SMA350A-E
    • Replaced By Part Number P4SMA350A
    • Operating Temperature Maximum Celsius 150
    • Polarity Unipolar