P6SMBJ

P6SMBJ510A

  • Electrical Characteristics
    • Catalog # P6SMBJ510A
    • Reverse Standoff Voltage (VR) (Vso) 434
    • Watts (W) 600
    • Peak Pulse Current (Ipp) 10x1000 (A) 0.9
    • Breakdown Voltage (MIN VBR@IT ) (V) 485
    • Breakdown Voltage (VBR@IT) (V) 535
    • Ir @Vso( μA) 1
    • On-State Current (IT) (mA) 1
    • Max Clamp Voltage (Vc) (V) 698
    • Partner ECAD Models P6SMBJ510A
    • Replaced By Part Number P6SMB510A
    • Operating Temperature Maximum Celsius 150
    • Polarity Unipolar