P6SMBJ

P6SMBJ56C

  • Electrical Characteristics
    • Catalog # P6SMBJ56C
    • Reverse Standoff Voltage (VR) (Vso) 45.4
    • Watts (W) 600
    • Peak Pulse Current (Ipp) 10x1000 (A) 7.9
    • Breakdown Voltage (MIN VBR@IT ) (V) 50.4
    • Breakdown Voltage (VBR@IT) (V) 61.6
    • Ir @Vso( μA) 1
    • On-State Current (IT) (mA) 1
    • Max Clamp Voltage (Vc) (V) 80.85
    • Partner ECAD Models P6SMBJ56C
    • Replaced By Part Number P6SMB56C
    • Operating Temperature Maximum Celsius 150
    • Polarity Bipolar