P6SMBJ

P6SMBJ75A

  • Electrical Characteristics
    • Catalog # P6SMBJ75A
    • Reverse Standoff Voltage (VR) (Vso) 64.1
    • Watts (W) 600
    • Peak Pulse Current (Ipp) 10x1000 (A) 5.9
    • Breakdown Voltage (MIN VBR@IT ) (V) 71.3
    • Breakdown Voltage (VBR@IT) (V) 78.8
    • Ir @Vso( μA) 1
    • On-State Current (IT) (mA) 1
    • Max Clamp Voltage (Vc) (V) 103
    • Partner ECAD Models P6SMBJ75A
    • Replaced By Part Number P6SMB75A
    • Operating Temperature Maximum Celsius 150
    • Polarity Unipolar