P6SMBJ

P6SMBJ82C

  • Electrical Characteristics
    • Catalog # P6SMBJ82C
    • Reverse Standoff Voltage (VR) (Vso) 66.4
    • Watts (W) 600
    • Peak Pulse Current (Ipp) 10x1000 (A) 5.4
    • Breakdown Voltage (MIN VBR@IT ) (V) 73.8
    • Breakdown Voltage (VBR@IT) (V) 90.2
    • Ir @Vso( μA) 1
    • On-State Current (IT) (mA) 1
    • Max Clamp Voltage (Vc) (V) 118.65
    • Partner ECAD Models P6SMBJ82C
    • Replaced By Part Number P6SMB82C
    • Operating Temperature Maximum Celsius 150
    • Polarity Bipolar