P6SMBJ

P6SMBJ91

  • Electrical Characteristics
    • Catalog # P6SMBJ91
    • Reverse Standoff Voltage (VR) (Vso) 73.7
    • Watts (W) 600
    • Peak Pulse Current (Ipp) 10x1000 (A) 4.9
    • Breakdown Voltage (MIN VBR@IT ) (V) 81.9
    • Breakdown Voltage (VBR@IT) (V) 100.1
    • Ir @Vso( μA) 1
    • On-State Current (IT) (mA) 1
    • Max Clamp Voltage (Vc) (V) 131.25
    • Partner ECAD Models P6SMBJ91
    • Replaced By Part Number P6SMB91
    • Operating Temperature Maximum Celsius 150
    • Polarity Unipolar