P6SMBJ

P6SMBJ91A

  • Electrical Characteristics
    • Catalog # P6SMBJ91A
    • Reverse Standoff Voltage (VR) (Vso) 77.8
    • Watts (W) 600
    • Peak Pulse Current (Ipp) 10x1000 (A) 4.9
    • Breakdown Voltage (MIN VBR@IT ) (V) 86.5
    • Breakdown Voltage (VBR@IT) (V) 95.5
    • Ir @Vso( μA) 1
    • On-State Current (IT) (mA) 1
    • Max Clamp Voltage (Vc) (V) 125
    • Partner ECAD Models P6SMBJ91A
    • Replaced By Part Number P6SMB91A
    • Operating Temperature Maximum Celsius 150
    • Polarity Unipolar