background-waves

P6SMB10AT3G

Product Status| Obsoletei

P6SMB10AT3G

ZEN SMB TVS 600W 10V TR | Series: P6SMBxxA
info

This series will be End of Life (EOL) on December 31, 2017 and is not recommended for new designs. Replacement will be the P6SMB series .

The SMB series is designed to protect voltage sensitive components from high voltage, high energy transients. They have excellent clamping capability, high surge capability, low zener impedance and fast response time. The SMB series is supplied in Littelfuse's exclusive, cost-effective, highly reliable package and is ideally suited for use in communication systems, numerical controls, process controls, medical equipment, business machines, power supplies and many other industrial/consumer applications.

PropertyValue
Polarity
Unipolar
  • Standard Zener Breakdown Voltage Range - 6.8 to 200 V
  • Peak Power Rating of 600 W at 1 Ams
  • Maximum Clamp Voltage at Peak Pulse Current
  • Low Leakage < 5 µA Above 10 V
  • UL Recognition
  • Response Time Is Typically Below 1 ns
  • CASE: Void-free, transfer-molded, thermosetting plastic
  • FINISH: All external surfaces are corrosion resistant and leads are readily solderable
  • POLARITY: Cathode indicated by molded polarity notch. When operated in zener mode, will be positive with respect to anode
  • MOUNTING POSITION: Any

P6SMB10AT3G Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
P6SMB10AT3GZEN SMB TVS 600W 10V TRRoHS9/12/2017Pb-Free9/12/2017Yes9/12/2017

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.