8.0SMDJ

8.0SMDJ28CA

  • Electrical Characteristics
    • Catalog # 8.0SMDJ28CA
    • Reverse Standoff Voltage (VR) (Vso) 28
    • Watts (W) 8000
    • Peak Pulse Current (Ipp) 10x1000 (A) 176.2
    • Breakdown Voltage (MIN VBR@IT ) (V) 31.1
    • Breakdown Voltage (VBR@IT) (V) 34.4
    • Ir @Vso( μA) 5
    • On-State Current (IT) (mA) 1
    • Peak Pulse Current (Ipp) 8x20μs (A) 1145.4
    • Partner ECAD Models 8.0SMDJ28CA
    • Operating Temperature Maximum Celsius 150
    • Polarity Bipolar
    • Package DO-214AB