SM8S

SM8S15A

  • Electrical Characteristics
    • Catalog # SM8S15A
    • Reverse Standoff Voltage (VR) (Vso) 15
    • Watts (W) 7000
    • Peak Pulse Current (Ipp) 10x1000 (A) 286
    • Breakdown Voltage (MIN VBR@IT ) (V) 16.7
    • Breakdown Voltage (VBR@IT) (V) 18.5
    • Breakdown Voltage (TYP VBR@IT) (V) 17.6
    • Ir @Vso( μA) 10
    • On-State Current (IT) (mA) 5
    • Max Clamp Voltage (Vc) (V) 24.4
    • Uni / Bi-Directional Bidirectional
    • Operating Temperature Maximum Celsius 175
    • Package SMTO-263