15KP

15KP100CA

  • Electrical Characteristics
    • Catalog # 15KP100CA
    • Reverse Standoff Voltage (VR) (Vso) 100
    • Watts (W) 15000
    • Peak Pulse Current (Ipp) 10x1000 (A) 93
    • Breakdown Voltage (MIN VBR@IT ) (V) 111
    • Ir @Vso( μA) 10
    • On-State Current (IT) (mA) 5
    • Max Clamp Voltage (Vc) (V) 162
    • Partner ECAD Models 15KP100CA
    • Replaced By Part Number 15KPA100CA
    • Operating Temperature Maximum Celsius 150
    • Polarity Bipolar
    • Package P600