15KP

15KP17C

  • Electrical Characteristics
    • Catalog # 15KP17C
    • Reverse Standoff Voltage (VR) (Vso) 17
    • Watts (W) 15000
    • Peak Pulse Current (Ipp) 10x1000 (A) 512
    • Breakdown Voltage (MIN VBR@IT ) (V) 18.9
    • Ir @Vso( μA) 5000
    • On-State Current (IT) (mA) 50
    • Max Clamp Voltage (Vc) (V) 29.3
    • Partner ECAD Models 15KP17C
    • Replaced By Part Number 15KPA17C
    • Operating Temperature Maximum Celsius 150
    • Polarity Bipolar
    • Package P600