15KP

15KP180A

  • Electrical Characteristics
    • Catalog # 15KP180A
    • Reverse Standoff Voltage (VR) (Vso) 180
    • Watts (W) 15000
    • Peak Pulse Current (Ipp) 10x1000 (A) 52
    • Breakdown Voltage (MIN VBR@IT ) (V) 200
    • Ir @Vso( μA) 10
    • On-State Current (IT) (mA) 5
    • Max Clamp Voltage (Vc) (V) 291
    • Partner ECAD Models 15KP180A
    • Replaced By Part Number 15KPA180A
    • Operating Temperature Maximum Celsius 150
    • Polarity Unipolar
    • Package P600